A Sumitomo Success Story by J. Huffaker

Industry:
Water Treatment

Read further and discover how Regional Sales Representative, Jim Huffaker saved a Water Treatment plant over $100,000!

INDUSTRY: Water Treatment

APPLICATION: Aerator

PRODUCT: Paramax 9035

COST SAVINGS ESTIMATE: $118,000


PROBLEM/CHALLENGE:

Regional Sales Representative Jim Huffaker  made a "cold call" to a local Waste Water Treatment plant in Trussville, Alabama. He presented our products, services, and other company benefits to the Plant Manager, but especially focused on Retrofits. 

The Manager perked up when hearing how Sumitomo can match the exact footprint of an obsolete gearbox. He complained about a few old industrial gearboxes they have installed, and our solution seemed to be a perfect fit. 

wastewater unit

SOLUTION:

Solving the obsolete industrial gearbox issue was a breeze. Our expert engineers in Verona meticulously custom-designed a gearbox to fit their existing footprint. This updated gearbox was more reliable, efficient, and modern. 

After learning about a sister plant nearby with the same issues, Jim reached out to their Plant Management team and exclaimed about his success in Trussville. They expressed the same frustrations and chose to switch to Sumitomo. 

paramax

Jim Huffaker

Jim Huffaker

Regional Sales Manager

[email protected] 

Related Products

パラマックス減速機
PARAMAX® 9000 Series Gearmotor
Power range
0.1 kW - 132 kW
0.13 HP - 175 HP
Ratio range
6.3:1 - 500:1
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
PARAMAX 9000 Series Reducer
PARAMAX® 9000 Series Reducer

* Rated Torque

Torque range
2600 Nm - 552000 Nm
23012 in-lbs - 4885610 in-lbs
Ratio range
6.3:1 - 500:1
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle