forestry

Wood Industry

We offer gearmotors tailored to the unique requirements of the wood industry, Including Sawmills, Plywood Mills, Engineered Wood Products Mills
 

What Your Operation Is Up Against

Unplanned Downtime

  • A failed speed reducer can stop an entire production line 

  • In the fast-paced operations found in the Wood Products Industry, lost production can cost thousands of dollars per hour, as multiple downstream machines are affected, and sit idle 

  • Maintenance often has to work overtime to get production running again. This cost additional time and money, while other routine maintenance items do not get the attention they require. 

High Shock Loads & Harsh Operating Conditions

  • Wood processing creates an extremely demanding environment 

  • Reducers are exposed to heavy starting torque, frequent load reversal, impact loading from logs, wood dust moisture and washdown contamination, and temperature extremes 

  • Only the best gearing survives this face-paced environment, while the weaker assets cost additional maintenance time and dollars, lending to revenue loss. 

Maintenance & Replacement Challenges

  • Due to the fast pace of the industry, many reducers stay in service long past their ideal life because replacement many times is disruptive. The possibility of oil changes being skipped and the lack of condition monitoring add up. 

  • Replacement challenges include, long lead times for OEM gearboxes, difficult installations, limited maintenance windows, difficulty sourcing replacement parts,  

  • When a reducer finally fails, the repair often becomes an emergency. Production and revenue suffer.  

How We Serve the Wood Industry

Shock Load & Extreme Duty Gearing

Robust speed reducers built to withstand harsh environments and extreme operating stress, offering up to 500% shock load capacity to prevent unexpected failures.

Local Replacement Options

Fast delivery of critical replacement options that are often available within 24 hours through an extensive partner distributor network.

Aftermarket Support

Comprehensive repair services for both Sumitomo and competitor-brand units, restoring performance and extending the lifespan of installed equipment.

Asset Management

Technical guidance on storage best practices and spare inventory management, helping mills preserve spare gearboxes in the warehouse while reducing holding costs.

Navigate Solutions by Application

Many of the gear drives used in the Forestry Industry receive punishment from changing speeds and high shock loads.  Heavy log weights dropped onto conveyors and other applications can snap the teeth of many gear drives. Proven through decades of service in forestry, Sumitomo Drive Technologies delivers the toughest gear drives available to meet the harsh demands of forestry applications.

Sawmills

sawmills
Chain and Belt Conveyors

Chain and belt conveyors move bulk materials or unit loads continuously along assembly lines using rotating belts or heavy-duty linked chains.

Related Products:

Log Turners and Kickers

Log turners rotate raw logs to optimal cutting angles, while kickers eject or redirect them off the conveyor line.

Related Products:

Debarkers

Debarkers strip outer bark from raw logs before sawing or processing, preparing clean wood for lumber, veneer, or paper pulp production.

Related Products:

Screw Conveyors

Waste conveyors transport scrap, recyclable materials, and production refuse away from machinery to collection bins or recycling systems.

Related Products:

Plywood Mill

plywood
Log Handling Conveyors

Log handling conveyors move heavy timber, whole logs, or processed wood through sawmills and lumber yards using rugged chains or rollers.

Related Products:

Veneers Lathes and Veneer Dryers

Veneer lathes peel thin wood sheets from logs, while veneer dryers reduce moisture content in the sheets before plywood assembly.

Related Products:

Panel Trimming Saws

Panel trimming saws make precise edge cuts on wood, composite, or plastic panels, squaring and sizing them for production.

Related Products:

Engineered Wood (OSB, MDF, Particleboard, LVL, CLT)

engineered wood
Wood Chip and Fiber Conveyors

Wood chip and fiber conveyors transport loose wood fragments, sawdust, and fibers to silos or processing units using high-capacity belts or chains.

Related Products:

Blenders and mixers

Blenders and mixers combine, homogenize, or agitate liquid and solid ingredients in industrial manufacturing to achieve uniform consistency.

Related Products:

Sanding Lines – Feed Rollers

Sanding line feed rollers pull and guide panels smoothly through high-speed abrasive belts to ensure uniform thickness and surface finishing.

Related Products:

Automated Palletizers and Stackers

Automated palletizers and stackers load and arrange finished goods, boxes, or bags onto pallets with robotic speed and precision.

Related Products:

Packaging and Shipping

packaging
Automatic Stacking

Automatic stacking uses automated mechanical lifters or robotics to systematically stack products or materials without manual labor.

Related Products:

Palletizers/Stretch Wrapping/Strapping Machines

Palletizers stack products onto pallets, while stretch wrappers and strapping machines secure loads with plastic film or bands for transit.

Related Products:

Loading Conveyors

Loading conveyors transfer bulk materials or packaged goods directly onto trucks, railcars, or ships to streamline loading and shipping.

Related Products:


Connected Drive Solutions

  • grey circuit background
    Rebuild & Repair Support Restore gearbox performance and reduce downtime.
    Technician inspecting a large industrial gearbox during repair service
  • grey circuit background
    Variable Frequency Drives Improve motor control and system performance.
    Invertek variable frequency drives for industrial motor control
  • grey circuit background
    Condition Monitoring Systems Track drive health before issues grow.
    CycloSmart condition monitoring device for industrial drive systems
  • grey circuit background
    UL 508A Industrial Control Panels Build control around your application needs.
    UL listed industrial control panel with wiring and mounted drives
white generic-2

Speak With our Industry Specialist

Ira Betts

Ira Betts

Forestry & Pulp and Paper

Since 1988, I have served multiple industries with a focus on Pulp & Paper and Wood Products. I have a passion for providing the best solution for gearing challenges, increased productivity and reliability, and gear education.