CYCLO Drive Reducer_Horizontal_Foot Mount

Cyclo® 6000 Speed Reducer

Our best-selling reducer with high strength and reliability, thanks to the unique Cyclo® mechanism.

  • With a long history of quality and reliability, the Cyclo® has become synonymous with the term speed reducer.
  • Unique Cyclo® mechanism results in high durability and extended operating life.
  • Wide variety of products available that take advantage of this technology.
  • Select the best product to meet your needs from a wide range of capacities and reduction ratios.
500 %
Shockload capacity. The highest in the industry.
2 Year
Warranty on all Cyclo Products.
658,503 :1
Available in standard offerings. Larger ratios available upon request.

Product Features

1
Avoid Catastrophic Failure
The cycloidal disc design allows the reduction components to operate in a smooth, rolling manner, preventing tooth breakage typical in conventional gearing, and resulting in a durable product with a long life.
2
Wide Capacity Range
Choose the size and modifications that best fit your needs. A wide range of HP ratings up to 200HP, reduction ratios up to 658,503:1, and dozens of application and industry specific modifications, ensure your operation avoids unexpected downtime.
3
Industry Leading Service Factors
Due to the Cyclo design, service factors out pace normal AGMA recommended service factors by nearly 25%. This allows you to downsize when selecting a Cyclo, while still maintaining the same ratings and service factors you are accustomed to with conventional gear reducers.
4
Maintenance Free Options
Rolling elements result in less friction and less heat. Subsequently, this allows us to utilize grease lubrication in an effort to provide you with a nearly maintenance free solution. Grease lubrication comes standard in sizes 6060 to 6125, and is optional in sizes 6130 and above.
5
Bearing Grade Steel
Unlike conventional in-line gear reducers utilizing helical or planetary gearing, all of the Cyclo's reduction components are made of high quality 52/100 bearing-grade steel.
6
Compact and Torque Dense
With single reduction ratios up to 121:1, we can offer single stage reducers where others must move to two or three stages. This allows for a compact offering, saving you money and space, as well as a efficiency gains compared to multi-stage reducers.
Break Resistant Teeth English

Break-Resistant Gears

Unlike a regular involute tooth-gear, the "cycloidal disc," which is the gear for the Cyclo® Reducer, features a distinctively smooth curve.
A unique circular-arc tooth profile is also used for the internal gear. The smooth rolling contact that prevents tooth breakage results in a durable gearbox with a long service life. (Some low reduction ratio models use helical gears and planetary gears.)

Cyclo® Quill Bushing

The Cyclo® Quill Bushing uses a composite insert between the motor shaft and gearbox bore to eliminate direct metal-to-metal contact. 

  • Reliable: Helps prevent seized motor shafts.
  • Maintenance-Friendly: Makes motor removal easier when service is required.
  • Protective: Eliminates the metal-to-metal contact that causes fretting.
  • Simple: No anti-seize or other workarounds required.
  • Standard: Installed on applicable Cyclo® hollow quill input configurations.
Quill Bushing-actual

Products for Various Applications

A variety of products are offered to suit any application.
You can choose the product that best meets your specific application needs.

Cyclo reducer_option

Related Cyclo® products

Quill Bushing-actual
Quill Bushing
Hansen M5CT
Torque range
13000 Nm - 53000 Nm
Ratio range
6.3:1 - 22.4:1
Shaft configuration
Right Angle
CYCLO Speed Reducer with Torque Limiter (Reducer)
Cyclo® Reducer with Torque Limiter
Torque range
50 Nm - 68200 Nm
443 in-lbs - 603620 in-lbs
Ratio range
6:1 - 658503:1
Shaft configuration
Concentric