Hansen Gearbox Repair and Rebuild Services

Sumitomo Drive Technologies supports Hansen industrial gearboxes with genuine Hansen parts, original product specifications, and experienced service and engineering support for inspections, repairs, and rebuilds.

Get Hansen gearbox repair support backed by the team behind the product line.

What Our Hansen Gearbox Repair Services Include

Hansen gearbox service begins with identifying the unit, reviewing its operating history, and evaluating the components and systems that affect performance. The final repair scope is based on the Hansen model, application, configuration, and inspection findings.

1

Unit Identification and Service Review

The Hansen model, ratio, shaft arrangement, mounting configuration, application, operating symptoms, and available service history are reviewed before the repair scope is developed.

2

Complete Teardown and Evaluation

The gearbox is carefully disassembled and its components are cataloged so gearing, bearings, seals, shafts, housings, bases, and internal surfaces can be evaluated.

3

Lubrication and Cooling-System Review

Oil condition, lubrication delivery, contamination, operating temperature, and cooling components are reviewed based on the Hansen gearbox model and application.

4

Gearing, Bearing, and Shaft Inspection

Helical or bevel gearing, bearings, shafts, splines, and related components are checked for pitting, scoring, cracking, spalling, wear, and other damage.

5

NDT and Dimensional Checks

Nondestructive testing and dimensional evaluation may be used to identify hidden defects and confirm whether damaged components can be reused, repaired, or replaced.

6

Genuine Parts and Component Restoration

The repair may include genuine Hansen parts, along with machining or gear manufacturing when damaged components require restoration or replacement.

7

Failure and Application Review

Damage patterns, loading, alignment, lubrication, temperature, and operating conditions are reviewed to help identify the cause of the failure and reduce the risk of recurrence.

8

Precision Reassembly and Testing

The Hansen gearbox is reassembled to the applicable product specifications. Tooth contact, backlash, and shaft end play are checked before final testing.

9

Reporting, Field Service, and Start-Up

Support may include documented findings, repair recommendations, on-site assistance, alignment, installation oversight, commissioning, start-up, and condition monitoring.

The Benefits of Using an OEM for Hansen Gearbox Repair

Access to Original Hansen Product Information

Our team can reference the original Hansen model, ratio, shaft arrangement, mounting position, and design details tied to the gearbox.

Support for Current and Legacy Units

Original product knowledge can help identify older installed Hansen gearboxes and determine available repair, rebuild, parts, or replacement options.

Genuine Hansen Parts

Replacement components are selected for the intended fit, materials, loading, lubrication, and operating requirements of the Hansen gearbox.

Model-Specific Assembly Requirements

Reassembly can follow the applicable Hansen requirements for gear contact, backlash, shaft end play, sealing, and internal clearances.

Engineering Review for Specialized Applications

Vertical, right-angle, cooling-duty, mining, and other heavy-duty Hansen applications may require more than standard component replacement.

One Source for Repair and Ongoing Support

Sumitomo can support the inspection, repair decision, genuine parts, field service, technical questions, and future maintenance needs.

Common Hansen Gearbox Problems

Changes in vibration, temperature, lubrication, or gearbox performance can signal developing damage inside a Hansen unit. The symptoms may vary by model, mounting position, application, and operating conditions.

Increased Noise or Vibration

Changes in sound or vibration may be connected to bearing wear, gear damage, misalignment, looseness, imbalance, foundation concerns, or changing operating loads.

Lubrication or Oil-Flow Problems

Low oil levels, contamination, incorrect lubricant, restricted oil flow, failed seals, or lubrication-system issues can reduce protection and accelerate internal wear.

Overheating or Cooling Concerns

Higher operating temperatures may point to excessive loading, inadequate lubrication, restricted cooling, bearing damage, internal friction, or application-related heat buildup.

Gear, Bearing, or Shaft Wear

Pitting, scoring, cracking, spalling, shaft wear, or bearing failure can affect tooth contact, internal clearances, reliability, and the ability of the Hansen gearbox to carry load.

The visible symptom may not reveal the full extent or cause of the problem. A Hansen gearbox inspection can help determine whether the unit needs maintenance, component replacement, rebuilding, or a complete replacement review.

Hansen Products We Support

Hansen P4 vertical industrial gearbox supported for repair and rebuild services
Hansen DT Drive industrial gearbox supported for repair and rebuild services
Hansen P4 UniMiner industrial gearbox supported for repair and rebuild services
Hansen P4 hollow shaft industrial gearbox supported for repair and rebuild services
Hansen P4 vertical gearbox supported for inspection, repair, and rebuilding
Hansen solid shaft industrial gearbox supported for repair and rebuild services
Hansen P4 single-stage industrial gearbox supported for repair and rebuild services
Hansen P4 horizontal industrial gearbox supported for repair and rebuild services

Hansen Gearbox Repair FAQs

Find answers about Hansen gearbox models, inspections, repairs, rebuilds, field service, and replacement support.

Which Hansen gearbox models does Sumitomo repair?
Sumitomo supports current and installed Hansen industrial gearboxes across several configurations and applications. These include the Hansen P4 Multistage Horizontal , Hansen P4 Multistage Vertical , Hansen P4 Single Stage , and Hansen P4 UniMiner . and hollow-shaft, solid-shaft, and other Hansen configurations. The available repair scope depends on the exact model, configuration, condition, and application.
Can Sumitomo repair older or discontinued Hansen gearboxes?
Yes. Sumitomo can evaluate many older and legacy Hansen units through its industrial gearbox repair services . A nameplate photo, model number, drawing, service record, or physical inspection can help identify the gearbox and determine the available repair, rebuild, parts, or replacement options.
What information is needed for a Hansen gearbox repair quote?
Include the Hansen model or nameplate information, ratio, shaft arrangement, mounting position, application, operating symptoms, photos, and any available service history. Details about vibration, noise, temperature, oil condition, leakage, loading, and recent changes in performance can also help define the next step.
Can a Hansen gearbox be inspected or serviced on-site?
On-site support may be available depending on the gearbox, facility, application, and work required. Sumitomo’s gearbox inspection and maintenance services can help evaluate vibration, temperature, lubrication, alignment, visible condition, and other operating concerns. Work requiring complete disassembly, machining, component manufacturing, or controlled testing may need to be completed at a repair facility.
When should a Hansen gearbox be rebuilt instead of receiving a smaller repair?
A rebuild may be recommended when wear or damage affects several internal components but the housing and overall gearbox configuration can remain in service. The decision depends on the inspection findings, component availability, operating requirements, repair cost, production schedule, and the expected service life after the work is completed.
When should a Hansen gearbox be replaced?
Replacement may be the better option when damage is extensive, the housing cannot be restored, essential components are unavailable, operating requirements have changed, or the repair cost and timeline no longer support the application. Sumitomo can compare the repair scope with current Hansen gearbox options before a final decision is made.