industrial control panel

Comprehensive Industrial Control Panel Components Glossary

Take a look at our in-depth glossary of industrial control panel components. Discover details about vital parts like relays, PLCs, and circuit breakers.

Anybody who designs, maintains, or operates a system needs to understand what goes into an Industrial Control Panel. From AC power distribution to wire ducts, this glossary covers key terms and explains them in detail. Use this guide to strengthen your technical knowledge and keep your control systems running smoothly.

Glossary of Industrial Control Panel Components


A-F

AC Power Distribution: Manages the distribution of alternating current (AC) power from the main power source to various components within the control panel. It ensures that each device receives the required voltage and current while maintaining safe and balanced power flow.

Branch Circuit Breaker: A protective device designed to safeguard specific circuits within the control panel. It trips or shuts off power when a fault such as a short circuit or overload occurs, isolating the problem to prevent further damage.

Circuit Relays and Contactors: Electrically operated switches that enable the control of high-power circuits using low-power control signals. Relays are used for switching smaller loads, while contactors handle heavier-duty applications such as motor control.

Condition Monitoring Systems: Comprehensive systems that continuously track the health and performance of key components in the control panel. They monitor parameters such as temperature, vibration, and electrical current to detect early signs of wear or failure, enabling predictive maintenance and reducing downtime.

Contactors: Special types of relays designed for switching large electrical loads. They have built-in arc suppression to prevent damage when switching high-voltage or high-current circuits, ensuring safety and longevity.

Control Transformers: Devices that step down the supply voltage to a lower level suitable for control circuits and relays within the control panel.

Current Transformers (CTs): Devices used to measure and monitor electrical current in power systems, allowing for load balancing, fault detection, and system diagnostics.

DC Power Distribution: Responsible for distributing direct current (DC) power to components requiring stable and consistent voltage. This ensures the proper operation of devices such as sensors, controllers, and communication equipment.

DIN Rail: A standardized metal rail used to mount and secure various control panel components, such as circuit breakers, relays, and terminal blocks. It simplifies installation and allows for easy component replacement and maintenance.

Enclosure and Backplate: The enclosure serves as the protective outer shell, shielding internal components from environmental factors like dust, water, and physical impact. The backplate provides a mounting surface for organized and secure installation of components.

Ethernet Switch: A networking device that interconnects multiple devices within the control panel, enabling them to communicate over a common Ethernet network. It manages data traffic, ensuring efficient and reliable data transmission.

Fuses: Safety devices that interrupt electrical flow when current exceeds safe levels. Fuses have a thin metal wire that melts under excess current, breaking the circuit to prevent damage, fires, or costly repairs.


G-M

HMI (Human Machine Interface): A graphical interface that allows operators to interact with the control system. It displays real-time data, system status, and alerts, enabling manual adjustments and process monitoring.

Industrial Communication Gateways: Devices that enable communication between different protocols used in control panels, ensuring system integration and seamless data exchange.

Indicator Lights and Pilot Devices: Visual indicators that provide real-time feedback on panel status. They signal conditions such as power availability, system faults, or operational modes, aiding in troubleshooting and monitoring.

IO (Input/Output):

  • Digital Inputs/Outputs:: Handle on/off signals such as switches and status indicators.

  • Analog Inputs/Outputs:: Manage variable signals, representing continuous values like temperature, pressure, or flow rates.

Main Circuit Breaker: The primary power switch that controls the entire panel’s power supply. It provides overall protection against electrical faults, shutting down power in case of overloads or short circuits.

Motor Starters: Devices combining contactors and overload relays designed to safely start, run, and stop electric motors while protecting them from overload conditions.


N-S

Overload Relays: Protective devices that disconnect motors when electrical current exceeds preset limits, preventing overheating and damage.

PLC (Programmable Logic Controller): A robust industrial computer used to automate processes. It monitors input devices, makes decisions based on pre-programmed logic, and activates output devices to control machinery and processes.

Power Relays: Devices that handle high-power loads and provide switching functionality for motors and other heavy equipment.

Power Supply: Converts incoming electrical power to the required voltage, current, and type (AC to DC) for various control panel components, ensuring stable and regulated power output.

Pressure Sensors: Devices that measure and control pressure in systems, ensuring proper operation of hydraulic or pneumatic components.

Proximity Sensors: Sensors that detect the presence of objects without physical contact, commonly used for automation and process control.

Radio: An industrial communication device used when Ethernet wiring is not feasible. Paired with a polyphaser for surge protection and an antenna for long-range communication, it ensures reliable remote data exchange.

Relays: Electrically operated switches that control circuits by opening or closing contacts. They are used for isolating control signals, activating larger devices, or providing interface control for automation systems.

Signal Conditioners: Devices that convert, isolate, and amplify input signals to ensure compatibility with control system components.

Surge Arresters: Devices that protect the control panel from overvoltage caused by external power surges and lightning strikes.

Surge Suppressor: A protective device that absorbs excess voltage from power surges and lightning strikes, safeguarding sensitive electronics and reducing downtime due to electrical damage.


T-Z

Temperature Controllers: Devices that monitor and regulate temperature levels in industrial processes by controlling heating or cooling systems.

Terminal Blocks: Modular blocks that secure and organize wire connections. They facilitate easy wiring, maintenance, and troubleshooting by providing a centralized point for wire termination.

Terminal Strips: An assembly of terminal blocks arranged in a strip, used to manage complex wiring connections while keeping them organized and accessible.

Timers: Devices that control operations based on specific time intervals. They automate repetitive tasks such as starting motors, activating alarms, or delaying processes.

Transformers: Electrical devices that adjust voltage levels by stepping up or down the incoming AC voltage, ensuring compatibility with connected components and safe operation.

Variable Frequency Drives (VFDs): Advanced motor controllers that adjust the speed and torque of electric motors by varying the motor’s input frequency and voltage. They improve energy efficiency, provide precise process control, and extend motor lifespan.

Wire Duct: Cable management channels that route, organize, and protect wiring within the control panel. They prevent wire tangling, simplify maintenance, and improve overall panel appearance.

industrial control panel
industrial control panel-2

Unlock the Full Potential of Your Operations with Our Industrial Control Panels

Discover how our Industrial Control Panels deliver custom-built solutions designed for maximum reliability, operational efficiency, and strict compliance with industry standards. Our standard or custom electrical panels integrate cutting-edge technologies like Variable Frequency Drives (VFDs), PLCs, and Condition Monitoring Systems to ensure your systems run smoothly, reduce downtime, and stay fully compliant with UL 508A, NEC, and CEC standards.