industrial control panel

Custom vs. Standard Industrial Control Panels: Which is Right for You?

Discover the key differences between custom and standard industrial control panels, and learn which option best fits your business needs.

Imagine the control panel as the nerve center of an industrial operation. It manages and coordinates machinery, ensuring processes run smoothly and efficiently. From starting motors to monitoring equipment performance, industrial control panels handle critical tasks in manufacturing, food processing, and logistics facilities.

But not all control panels are created equal. Businesses typically choose between standard industrial control panels or custom-built control panels, depending on their operational needs. Let’s explore each option in detail to help you decide which is best for your business.

Standard Industrial Control Panels: Ready-to-Use Solutions

Standard industrial control panels are pre-engineered solutions designed for general industrial applications. They come with common components like relays, motor starters, and circuit breakers, following industry-standard designs. With minimal configuration, these panels are ready to go.

Benefits of Standard Panels

  1. Lower Initial Cost: Since they are mass-produced, standard panels are more affordable upfront.
  2. Fast Availability: Standard panels are available with shorter lead times, making them ideal for projects that need to be completed in a short period of time.
  3. Proven Reliability: These panels are built to industry specifications and come pre-tested for common applications.

Best Use Cases for Standard Panels:

  • Facilities with basic automation or standard processes.
  • Businesses looking to reduce upfront costs.
  • Operations needing quick system deployment.

Custom Industrial Control Panels: Tailored for Unique Operations

1. Built for Your Process:

Why settle for a one-size-fits-all industrial control panel? A custom panel is designed with the right components and wiring setup to handle your specific operations.

2. Seamless System Integration:

Upgrading or expanding your system? Custom panels are built to integrate easily with what you already have. This means less downtime, faster installation, and a smoother workflow overall.

3. Industry Compliance Made Easy:

Worried about meeting industry certifications like UL, CSA, or IEC? Custom panels can be built to meet even the strictest compliance requirements, giving you peace of mind that your operation is always up to code.

4. Ready for the Future:

Businesses evolve, and so should your equipment. Custom control panels can be designed with future upgrades in mind, making expansions and system improvements much easier—and saving you money in the long run.

In the end, a custom industrial control panel is about getting exactly what your business needs—not more, not less. It’s a smart investment that keeps your operations running efficiently today while preparing you for whatever comes next.

By investing in a custom industrial control panel, you get a solution that works exactly how you need it—both now and in the future.

Best Use Cases for Custom Panels:

  • Complex operations with specific automation needs.
  • Facilities exposed to harsh conditions, such as high-pressure washdowns or corrosive environments​​.
  • Businesses with strict industry certifications or specialized safety standards.

Key Differences Between Standard and Custom Industrial Control Panels

Feature Standard Panels Custom Panels
Design & Components Pre-configured, off-the-shelf Fully tailored to customer specifications
Scalability Limited Scalable and adaptable for future needs
Lead Time Short, often in stock Longer due to custom design and build
Integration Limited customization Fully integrated with existing systems

Making the Final Decision

Selecting the right industrial control panel isn’t just about the cost—it’s about choosing a solution that supports your long-term business goals. If your needs are straightforward and time-sensitive, a standard panel can get you up and running quickly. But if you face unique challenges, require precise control, or need to meet strict industry standards, a custom panel is worth the investment.

Still unsure? Contact our team at Sumitomo Drive Technologies for expert guidance. We specialize in industrial control solutions designed to power your business forward—whether you need a ready-made panel or something designed from scratch. Let’s build something great together!

industrial control panel
industrial control panel-2

Unlock the Full Potential of Your Operations with Our Industrial Control Panels

Discover how our Industrial Control Panels deliver custom-built solutions designed for maximum reliability, operational efficiency, and strict compliance with industry standards. Our standard or custom electrical panels integrate cutting-edge technologies like Variable Frequency Drives (VFDs), PLCs, and Condition Monitoring Systems to ensure your systems run smoothly, reduce downtime, and stay fully compliant with UL 508A, NEC, and CEC standards.