Fine Cyclo DA-Series
High precision gearbox with highest torque density in a single stage
Angular contact ball bearings directly integrated in the gearbox housing.
Improved design providing very accurate motion quality and increased torque density and bearing capacity.
- Highest torque density in a single stage unit
- Ideal for robotic applications
- Hollow shaft possible
- Fully sealed modular version with motor adapter and clamp ring available
| Zero Mechanical Backlash | |
| Lost Motion | <1 arcmin |
| Number of Sizes | 6 |
| Reduction Ratios | 29:1 / 41:1 / 59:1 / 89:1 / 119:1 (availability depending on size) |
| Nominal Output Torque | 257 Nm up to 1,686 Nm (at n1 = 1,500 rpm) |
| Acceleration Torque | 613 Nm up to 4,000 Nm |
| Max. Momentary Peak Torque | 1,225 Nm up to 8,000 Nm |
| Input speed | up to 6150 rpm |
| Max. Bending Moment | 883 Nm up to 4,000 Nm |
| Bending Stiffness | up to 2450 Nm/arcmin |
| Max. Axial Load | 3,924 N up to 15,000 N |
| Torsional stiffness | up to 540 Nm/arcmin |
Key Product Facts
4000
Nm
Acceleration Torque
540
Nm
Torsional Stiffness
8000
Nm
Max. Peak Torque
Advantages of Fine Cyclo DA-Series
1
Ultra Compact Design
Approx. 8% smaller in diameter and >5% shorter in length and 25% high torque
2
Great price advantage
Use of the single-stage DA gearboxes results in significant cost advantages compared to available two-stage gearboxes of the identical torque class
3
Noise levels optimised and significantly reduced
Important factor when people are working near the drive applications, as for example in the medical field.
1
Easy installation in application
Connection geometry does not require a complex installation, nor does it require an adjustment of the drive shaft
2
Fully flexible design
Connection of several motor shaft diameters is possible, allowing the use of motors from many different manufacturers
3
Fully sealed version
Lifetime lubricated ex works