F3C-A Cylindrical gear with output shaft; taper roller bearings

Fine Cyclo A-Series F3 Type

High Precision gearbox with solid output shaft

Provides extremely high radial capacity at solid output shaft.

  • Less than 1 arcmin Lost Motion
  • Maintenance free for life
  • Motor adapter on request

Input AND Output Shaft Variants:

  • Solid shaft
  • Keyway
  • Spline

Key Product Facts

135000 N
Max. axial load on output shaft
7610 Nm
Acceleration Torque
910 Nm/arcmin
Torsional stiffness

Advantages of Fine Cyclo A-Series

1
Solid Output Shaft
2
High Overload Capacity
Max. Momentary Peak Torque up to 24000 Nm
3
Maintenance free for life
Lifetime Lubricated For Any Position

Related Fine Cyclo® products

Cyclo Inside
A Series F2 Type
Fine Cyclo A-Series F2 Type

The high precision all-rounder gearbox

Allowable peak torque
335 Nm - 2910 Nm
2965 in-lbs - 25756 in-lbs
Ratio range
29:1 - 179:1
Backlash
<1 arcmin Lost Motion
Cyclo Inside
F2C-A Gear with integral tapered roller bearing
Fine Cyclo A-Series F2 Type

The high precision all-rounder gearbox

Allowable peak torque
335 Nm - 2910 Nm
2965 in-lbs - 25756 in-lbs
Ratio range
29:1 - 179:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Concentric
Cyclo Inside
F1C-A Gearbox with integrated cross roller bearing
Fine Cyclo A-Series F1 Type

Unit with high capacity cross roller bearing

Allowable peak torque
335 Nm - 7610 Nm
2965 in-lbs - 67354 in-lbs
Ratio range
29:1 - 179:1
29:1 - 179:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Concentric
Cyclo Inside
FC-A45G
Fine Cyclo A-Series FC Type

High precision reduction kit w/o output bearing

Allowable peak torque
335 Nm - 7610 Nm
2965 in-lbs - 67354 in-lbs
Ratio range
29:1 - 179:1
29:1 - 179:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Concentric
Cyclo Inside
Fine Cyclo DÚA Series by Sumitomo Drive Technologies
Fine Cyclo UA-Series

Double stage high precision high torque density gearbox

Allowable peak torque
625 Nm - 30000 Nm
5532 in-lbs - 265522 in-lbs
Ratio range
60:1 - 283:1
60:1 - 283:1
Backlash
<0.5 arcmin Lost Motion
Shaft configuration
Concentric
Cyclo Inside
Fine Cyclo DA-Series

High precision gearbox with highest torque density in a single stage

Allowable peak torque
417 Nm - 3188 Nm
3691 in-lbs - 28216 in-lbs
Ratio range
29:1 - 119:1
29:1 - 119:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Concentric
Cyclo Inside
F4CF-C35
Fine Cyclo C-Series

High-precision motion control drive with large hollow bore

Allowable peak torque
540 Nm - 6278 Nm
4779 in-lbs - 55565 in-lbs
Ratio range
29:1 - 119:1
29:1 - 119:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Concentric

Enhance Your Industrial Operations with Sumitomo

Our industrial solutions set the standard in durability, efficiency, and innovation. Engineered to handle the toughest challenges, we are the reliable choice for your operations.