F2C-A Gear with integral tapered roller bearing

Fine Cyclo A-Series F2 Type

Compact all-rounder high precision gearbox

All-rounder for all available automation tasks. Compact cylindrical housing.

  • Less than 1 arcmin Lost Motion
  • Fully sealed and ready to use
  • Maintenance free for life
  • 5 different ratios available (depending on size)
  • Many different input shaft styles and types possible
  • Motor adapter on request

Variants:

  • F2C-A cylindrical housing
  • F2CF-A flange housing

Input Shaft Variants:

  • Keyway
  • Clamp Ring
  • Spline
Cyclo Inside

Key Product Facts

2910 Nm
Acceleration Torque
179:1 ratio
in a single stage
126 mm
Smallest outer diameter

Advantages of Fine Cyclo A-Series

1
Compact Design
2
High Torsional Stiffness
up to 445 Nm/arcmin
3
High Overload Capacity
Momentary Peak Torque up to 7210 Nm
4
High Efficiency
5
Fully sealed, ready to use
6
Maintenance free for life
Lifetime Lubricated For Any Position

Related Fine Cyclo® products

Cyclo Inside
A Series F2 Type
Fine Cyclo A-Series F2 Type

The high precision all-rounder gearbox

Allowable peak torque
335 Nm - 2910 Nm
2965 in-lbs - 25756 in-lbs
Ratio range
29:1 - 179:1
Backlash
<1 arcmin Lost Motion
F3C-A Cylindrical gear with output shaft; taper roller bearings
Fine Cyclo A-Series F3 Type

High precision gearbox with solid output shaft

Allowable peak torque
335 Nm - 7610 Nm
2965 in-lbs - 67354 in-lbs
Ratio range
29:1 - 179:1
29:1 - 179:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Concentric
Cyclo Inside
F1C-A Gearbox with integrated cross roller bearing
Fine Cyclo A-Series F1 Type

Unit with high capacity cross roller bearing

Allowable peak torque
335 Nm - 7610 Nm
2965 in-lbs - 67354 in-lbs
Ratio range
29:1 - 179:1
29:1 - 179:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Concentric
Cyclo Inside
FC-A45G
Fine Cyclo A-Series FC Type

High precision reduction kit w/o output bearing

Allowable peak torque
335 Nm - 7610 Nm
2965 in-lbs - 67354 in-lbs
Ratio range
29:1 - 179:1
29:1 - 179:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Concentric
Cyclo Inside
Fine Cyclo DÚA Series by Sumitomo Drive Technologies
Fine Cyclo UA-Series

Double stage high precision high torque density gearbox

Allowable peak torque
625 Nm - 30000 Nm
5532 in-lbs - 265522 in-lbs
Ratio range
60:1 - 283:1
60:1 - 283:1
Backlash
<0.5 arcmin Lost Motion
Shaft configuration
Concentric
Cyclo Inside
Fine Cyclo DA-Series

High precision gearbox with highest torque density in a single stage

Allowable peak torque
417 Nm - 3188 Nm
3691 in-lbs - 28216 in-lbs
Ratio range
29:1 - 119:1
29:1 - 119:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Concentric
Cyclo Inside
F4CF-C35
Fine Cyclo C-Series

High-precision motion control drive with large hollow bore

Allowable peak torque
540 Nm - 6278 Nm
4779 in-lbs - 55565 in-lbs
Ratio range
29:1 - 119:1
29:1 - 119:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Concentric

Enhance Your Industrial Operations with Sumitomo

Our industrial solutions set the standard in durability, efficiency, and innovation. Engineered to handle the toughest challenges, we are the reliable choice for your operations.