p2
p2-2
p2
p2-2

Optidrive P2 Variable Frequency Drive

High performance variable frequency drive drive for both induction and permanent magnet motors.

  • The all-new Optidrive P2 provides world-leading control for both induction and permanent magnet motors.
  • Open-loop vector control of standard induction motors provides up to 200% torque from zero speed.
  • Closed-loop encoder feedback capability for standard induction motors.
  • Open and closed-loop control of the latest generation of high-efficiency PM motors.
  • Available in a range of IP20, IP55 & IP66/NEMA 4x enclosures

World Leading Motor Control

High-performance variable frequency drive for both induction and permanent magnet motors.

IP66/NEMA 4X Outdoor

Outdoor rated enclosed drives also suitable for direct machine mounting, dust tight and ready for washdown duty

  • Outdoor rated tough polycarbonate enclosure
  • Sizes 2-4 up to 7.5 kW/10 HP
  • Dust tight and washdown ready
  • Conformally coated PCBAs as standard
ip66

Key Facts & Features

150 %
overload for 60 seconds
98 %
Typical Efficiency
Up to 200 %
Torque from zero speed.
1
Sensorless Vector Control
Up to 200% torque from zero speed ensures reliable starting and accurate speed control under all load conditions.
2
PM Motor Control
Future proof. Allows upgrade to the latest generation of high-efficiency permanent magnet motors.
3
Integrated EMC Filter
4
Integral Brake Transistor
Saves space, cost, and time for installation.
5
Certified Safe Torque Off (STO)
6
Simple PLC functionality
7
Integrated Keypad & Display
8
Options & Software
9
Optistick Smart Compatible

Optidrive Options & Accessories

Customize Your Drive Installation

Peripherals, installation and network options designed to complement the Optidrive range


OptiTools Studio

Powerful PC Software
  • Powerful PC based commissioning and programming software
  • Multi Drive Network Support
Supports Two Key Functions

Drive Programming & Commissioning

  • Parameter Upload, Download & Storage
  • Changed Parameter Highlighting
  • Parameter List Printing

Provides Access to Optidrive PLC programming function

  • Function Blocked Based PLC Logic Programming
  • Advanced Drive Control Functions
  • Multiple Functions can be easily combined to produce powerful solutions
  • Program protection to prevent unauthorized copying

Compatible with:

Windows 7 SP1 | Windows 8.1 | Windows 10 | Windows 11


OptiStick Smart

Rapid Commissioning Tool

  • Allows copying, backup and restore of drive parameters
  • Provides Bluetooth interface to a PC running OptiTools Studio or the OptiTools Mobile app on a smartphone
  • Onboard NFC (Near Field Communication) for rapid data transfer
opstistick

Case Studies

P2 CS

Marine operators turn to Optidrive controlled electric bow thrusters for efficiency. With greater efficiency and little or no environmental hazards leaking from hydraulic lines, it has become cost-effective to build new or retrofit electric thrusters controlled by VFDs.

P2 CS

Extended product life and energy savings in the demanding world of stone crushing. A high-performance Optidrive P2 variable frequency drive provided immediate and accurate motor control. 

Related Invertek Variable Frequency Drives products

Optidrive E3 Variable Frequency Drive
Power range
0.37 kW - 37 kW
0.5 HP - 50 HP

Enhance Your Industrial Operations with Sumitomo

Our industrial solutions set the standard in durability, efficiency, and innovation. Engineered to handle the toughest challenges, we are the reliable choice for your operations.