Our team is proud to announce the launch of our latest product – the new super-compact drive for AGV and AMR applications. This innovative drive is 4 times smaller than the standard drive and suitable for our ECO-S line, making it the perfect solution for companies looking to optimize their space usage in their AMR and AGV without compromising on performance.
At just a fraction of the size, our super-compact drive is designed to save nearly 80% of the space needed for installation. This means that you now have more space and weight available inside your autonomus mobile robot to increase productivity and save costs.
Small but Mighty
Don't let its size fool you – the new drive delivers the same high performance and reliability as its larger counterpart. With advanced technology and quality components, it offers smooth and precise drive of your AGVs and AMRs, ensuring maximum efficiency and safety in your operations.
Of course, our new super-compact drive for AGV and AMR applications offers the same advantages as its big brother, in addition to space-saving benefits:
Easy installation
Our smartris Drive Compact is designed for easy installation without the need for additional PID setting. This means you can save time and money during installation and get your AGVs and AMRs up and running quickly.
State machine profile
The driver has a state machine profile that is suitable for all types of AGVs. This makes it a versatile solution that can be easily integrated into your existing automation systems without the need for complex programming or configuration.
Emergency quick stop
Finally, our drive is specifically designed to provide a quick response in the event of an emergency AGV stop. With its advanced technology and safety features, it ensures maximum safety and reliability in your operation, even under the most challenging conditions.
Package-Drive Solution
The new smartis Drive Compact is part of our complete solution for AGV and AMR applications, which includes the gearbox, servo motor and drive - all in one easy-to-install package.
The in-wheel structure makes our package a versatile solution that can be easily integrated into your automation systems without the need for complex mechanical structures or extra space. The gearbox is filled with a long-life grease when delivered from the factory, which ensures maintenance-free operation and long-lasting reliability.
And if you need a customised solution tailored to your specific needs, we'll be happy to help. On request, we offer customisation options to ensure you get exactly the solution that meets your individual requirements.
Product Data