Fine Cyclo A-Series F1 Type
Unit with high capacity cross roller bearing on output shaft
Combination of zero backlash gearbox and precision cross roller bearing.
- Less than 1 arcmin Lost Motion
- Sizes 45, 65 and 75 provide extremely high support capacity at output shaft
- Fully sealed
- Maintenance free for life. Specialized bearing design allows for re-greasing to extend life.
- Motor adapter provided on request
Input Shaft Variants:
- Keyway
- Clamp Ring
- Spline
Zero Mechanical Backlash | |
Lost Motion | <1 arcmin |
Number of Sizes | 6 |
Reduction Ratios | 29:1 / 59:1 / 89:1 / 119:1 / 179:1 (availability depending on size) |
Nominal Torque | 149 Nm up to 3900 Nm |
Acceleration Torque | 335 Nm up to 7610 Nm |
Max. Momentary Peak Torque | 785 Nm up to 24000 Nm |
Input Speed | up to 6150 rpm |
Max. Bending Moment | 460 Nm up to 14400 Nm |
Bending Stiffness | up to 15600 Nm/arcmin |
Torsional Stiffness | up to 1100 Nm/arcmin |
Key Product Facts
Advantages of Fine Cyclo A-Series
Main dimensions and mass
Size | Length L [mm] | Diameter G [mm] | Diameter D [mm] | Diameter d1 (1) [mm] | Mass [kg] |
---|---|---|---|---|---|
A15 | 67 | 140 | 96 | 14 | 6 |
A25 | 81 | 170 | 117 | 22 | 9.5 |
A35 | 98 | 205 | 143 | 30 | 16.5 |
A45 | 112.5 | 205 | 198 | 38 | 30 |
A65 | 150 | 350 | 269 | 55 | 64 |
A75 | 164 | 430 | 313 | 64 | 107 |
Diameter G = Casing diameter
Diameter D = Output major diameter
Diameter d1 = Input shaft diameter
(1) maximum values, adjusted to customer motor
Torque and Speed main data
Size | Nominal output torque (1) [Nm] | Accel. / decel. torque [Nm] | Mean input speed (2) [rpm] | Max input speed [rpm] | |
---|---|---|---|---|---|
A15 | (i 59, 89) | 149 | 335 | 5600 | 6150 |
A25 | (i 29) | 283 | 721 | 3100 | 4350 |
(i 59...119) | 349 | 4200 | 5050 | ||
A35 | (i 29) | 499 | 1390 | 2500 | 3500 |
(i 59...119) | 668 | 3300 | 3950 | ||
A45 | (i 29) | 1060 | 2910 | 1900 | 2700 |
(i 59...179) | 1390 | 2600 | 3150 | ||
A65 | (i 29) | 1870 | 5130 | 1500 | 2200 |
(i 59...179) | 2570 | 2000 | 2350 | ||
A75 | (i 29) | 3580 | 7610 | 1200 | 1950 |
(i 59...119) | 3900 | 1750 | 2000 |
(1) at input speed n1=1500 rpm; for A75 (i 29) at input speed n1=1000 rpm
(2) at 50% ED
Output bearing capacity
Size | Max permissible bending moment [Nm] |
---|---|
A15 | 460 |
A25 | 770 |
A35 | 1350 |
A45 | 3350 |
A65 | 6700 |
A75 | 14400 |
Available ratios
Size | Ratios |
---|---|
A15 | 59 / 89 |
A25 | 29 / 59 / 89 / 119 |
A35 | 29 / 59 / 89 / 119 |
A45 | 29 / 59 / 89 / 119 / 179 |
A65 | 29 / 59 / 89 / 119 / 179 |
A75 | 29 / 59 / 89 / 119 |
Above technical specifications are intended for rough preselection only.
How often does the Fine Cyclo® require maintenance?
Customers should never open the Fine Cyclo. The reduction stages of the FA-Series reducers are lubricated for life. Additionally, their internal components are matched in such a way that makes re-assembly very difficult for untrained personnel. If desired, customers may return Fine Cyclos to Sumitomo for grease replenishment after 5 years in order to increase service life.
Related Fine Cyclo® products
Ready to Design Your Zero Backlash Gearbox?
Cycloidal Gearbox design is simple. with our online Product Configurator. This tool streamlines the selection process, enabling you to build a best motion control product for your specific application. Choose Sumitomo as your go-to Cycloidal Gearbox manufacturer.