Click on our Product Selector to quickly find the right product from our entire lineup. Our intuitive filters help you find the product that best suits your application.
ASTERO® Gearmotors
Compact gearmotor with parallel or right angle shaft configuration.
- Available in either parallel or right angle shaft configurations.
- The motor and gear head are detachable for easier handling.
- The gear heads have the same main mating dimensions (corner dimensions / output shaft location and dimensions / mounting holes) for both parallel and right angle shafts.
Output Shaft | Hollow shaft, Solid shaft |
Output Shaft Direction(s) | Any Mounting Direction |
Mounting Style | Shaft Mount, Flange Mount |
Frame Size |
Parallel Shaft, 5 Sizes Right Angle Shaft, 3 Sizes |
Reduction ratio |
Parallel Shaft, 3:1 - 200:1 Right Angle Shaft, 5:1 - 240:1 |
Capacity |
Parallel Shaft, 6 W - 90 W Right Angle Shaft, 25 W - 90 W |
Motor Types | Three phase, single phase, single phase speed control, compatible with global standards |
Product Features
Detachable Gear Heads
The motor and gear head have a modular design, allowing them to come apart for easier handling.
Compatible Joints
The gear heads have the same main mating dimensions (corner dimensions / output shaft location and dimensions / mounting holes) for both parallel and right angle shafts.
High Quality Finish
The hardened finish ensures high durability and reliability.
Versatile Options
A variety of options are available, including gearheads, inverters, and speed controllers.
High Torque and Low Noise Right Angle Shaft Type
The right angle shaft type uses hypoid gears for high efficiency, high torque, and low noise. Almost all hollow shaft type models have no torque limit, allowing you to leverage full motor power.
Easy to Use Right Angle Shaft Type
Two types available - solid shaft and hollow shaft. The solid shaft / flange mount type has left and right output shaft directions, which allows you to install without changing the design of your machine.