Click on our Product Selector to quickly find the right product from our entire lineup. Our intuitive filters help you find the product that best suits your application.
PARAMAX® SEB Series, Reducer for Extruders
Equipped with Optimized Thrust Bearing
- Designed and optimized specifically for extruders.
- Three types available, optimized for thrust load.
- Uses a 25° gear pressure angle for high dedendum strength. Reducer with high load capacity, capable of withstanding strong impact loads.[
Output Shaft | Hollow shaft |
Output Shaft Direction(s) | Horizontal |
Mounting Style | Case Mounting |
Frame Size | 9 sizes |
Reduction Ratio | 8:1 - 18:1 |
Rated Torque | Up to 381,282 lb-in (1,300 - 36,300 N⋅m) |
25°
Gear pressure angle.
3Types
Three types available, optimized for thrust load.
HighStrength
High load capacity, capable of withstanding strong impact loads.
Product Features
3 Different Thrust Load Types
Choose from the following: Light, Medium, and Heavy Thrust Types.
Hollow Low Speed Shaft / Thrust Bearing
Uses an exclusive hollow low speed shaft, bearing, and case for the extruder screw.
High Strength Gears
Uses the same 25° gear pressure angle as the PARAMAX® 9000 Series. Reducer with high load capacity, capable of withstanding strong impact loads.