Precision Gearboxes
Our precision gearbox line, the Fine Cyclo® series features zero-backlash, single- and double-stage drives, providing compact design, high torsion, and low inertia, suitable for dynamic tasks.
Options include the high torque density DA-Series, pre-staged UA-Series, large hollow bore C-Series, and versatile A-series.
Servo Gearboxes
Inline & Right Angle Servo Gearboxes
We offer Inline and Right-Angle Servo Gearbox options designed for increased efficiency, durability, and precision.
The inline Servo Cyclo® gearbox is noted for its robust performance and versatility across applications. Its notable features include a 500% momentary shockload capacity and a wide ratio range.
Right-angle servo gearboxes, like the Servo Hyponic® and Servo Bevel BuddyBox® 4, provide compact efficiency and maximize torque.
Planetary Servo Gearboxes
The IB Series features low backlash planetary gearboxes designed for precision and efficiency, with backlash ranging between 3 and 15 arcmin. These compact, quiet units offer a broad torque range and support maximum input speeds up to 6000 rpm.
Equipped with large diameter precision angular contact ball bearings on the output shaft for handling large radial loads, these gearboxes are maintenance-free, lubricated for life, and facilitate quick installation to servo motors with a clamp ring design. This makes them ideal for servomotor applications requiring precise positioning and ease of installation.
AGV/AMR Wheel Drive System
smartris - Packaged-Drive Solution for AGV/AMR
The smartris solution from Sumitomo Drive Technologies is a compact, integrated drive system designed for Automated Guided Vehicles (AGVs) and Autonomous Mobile Robots (AMRs), combining gear, servo motor, and drive. It features easy installation, long-life grease, and customization options.
With types ECO and PRO, it offers various reduction ratios and supports a total weight of up to 5500 kg at speeds up to 2.0 m/s.