ASTERO Gearmotor_G8
ASTERO Gearmotor_R8L
ASTERO Gearmotor_R8Y
ASTERO Gearmotor_G8
ASTERO Gearmotor_R8L
ASTERO Gearmotor_R8Y

ASTERO® Gearmotors

Compact gearmotor with parallel or right angle shaft configuration.

Not available in your region
Ask us about availability
  • Available in either parallel or right angle shaft configurations.
  • The motor and gear head are detachable for easier handling.
  • The gear heads have the same main mating dimensions (corner dimensions / output shaft location and dimensions / mounting holes) for both parallel and right angle shafts.
Output Shaft Hollow shaft, Solid shaft
Output Shaft Direction(s) Any Mounting Direction
Mounting Style Shaft Mount, Flange Mount
Frame Size

Parallel Shaft, 5 Sizes

Right Angle Shaft, 3 Sizes

Reduction ratio

Parallel Shaft, 3:1 - 200:1

Right Angle Shaft, 5:1 - 240:1
(10:1 ratio intermediate gearhead can be added)

Capacity

Parallel Shaft, 6 W - 90 W

Right Angle Shaft, 25 W - 90 W

Motor Types Three phase, single phase, single phase speed control, compatible with global standards

Product Features

Detachable Gear Heads

The motor and gear head have a modular design, allowing them to come apart for easier handling.

Compatible Joints

The gear heads have the same main mating dimensions (corner dimensions / output shaft location and dimensions / mounting holes) for both parallel and right angle shafts.

High Quality Finish

The hardened finish ensures high durability and reliability.

Versatile Options

A variety of options are available, including gearheads, inverters, and speed controllers.

High Torque and Low Noise Right Angle Shaft Type

The right angle shaft type uses hypoid gears for high efficiency, high torque, and low noise. Almost all hollow shaft type models have no torque limit, allowing you to leverage full motor power.

Easy to Use Right Angle Shaft Type

Two types available - solid shaft and hollow shaft. The solid shaft / flange mount type has left and right output shaft directions, which allows you to install without changing the design of your machine.

Filters

Document Type
Status
Cyclo and Spur Gear

Looking for a different product?

Click on our Product Selector to quickly find the right product from our entire lineup. Our intuitive filters help you find the product that best suits your application.