Bevel BuddyBox® H Reducer
Extremely Efficient and Compact With Low Reduction Ratios
Robust, state-of-the-art gearmotor with a bevel input and a helical output.
- Dependable hardened steel gearing
- Easy installation
- Lightweight, compact housing
- Aluminum construction provides high thermal capacity
- Integrated Cycloidal Technology
- Maintenance-Free options available
Input | Integral gearmotor, quill and C-face adapter |
Output | Hollow Bore |
Mounting | Hollow Shaft, Flange, U-Face (direct surface mount) |
Input Speeds | Up to 3,600 rpm |
Ratios | 5:1 to 20:1 |
Power Ranges | Up to 15HP (11kW) |
Torque Capacity | Up to 9,028 in-lb (1,020 Nm) |
Motor Standards | NEMA, IEC, JIS, UL, CSA, CE |
9,028lb-in
Torque Capacity
15HP
Max Rating
3,600RPM
Max Speed
Features of the BBB-H Reducer
Extremely Efficient
Bevel Input + Helical Output = Extreme Efficiency
Lightweight, Compact Housing
Easy installation with less load on the head shaft. Aluminum construction provides high thermal capacity.
Universal Mounting
Install in any orientation without modification.
Documentation

CAD / Configure
Select your level of product detail:
Learn more about our CONFIGURATOR TOOL: