COMPOWER Planetary Gear Drive DP1000 Series Reducer
COMPOWER Planetary Gear Drive DP1000 Series Reducer

COMPOWER® Planetary Gear Reducer

Compact, High Torque Planetary Gear Reducer

  • 27° pressure angle results in increased gear dedendum strength, as well as the ability to withstand heavy shock loads.
  • Compact, torque dense design.
  • Modular design allows the unit to be compatible with different configurations using only a minimum number of parts.
Output Shaft Hollow shaft, Solid shaft
Output Shaft Direction(s) Horizontal, vertical downward
Mounting Style Foot mount, Flange mount, Shaft mount (optional)
Frame Size 26 sizes
Reduction Ratio 5:1 - 1400:1
Rated Torque Up to 6.5M lb-in (736,000 N⋅m)
27°
Pressure angle results in increased gear dedendum strength.
CompactDesign
Total length has been drastically reduced.
ModularDesign
Interchangeable parts allow for compatibility with multiple configurations.

Product Features

Multiple Mounting Methods

Available methods include: foot mounting, flange mounting, and shaft mounting.

Compact

The unique planetary gear design allows for optimal distribution of load on the gears. The slim external diameter allows it to achieve superior torque transmission.

High Strength and Rigidity

The use of the 27° maximum gear pressure angle results in a drastic increase in gear dedendum strength, as well as the ability to withstand heavy shock loads.

Filters

Document Type
Status
Cyclo and Spur Gear

Looking for a different product?

Click on our Product Selector to quickly find the right product from our entire lineup. Our intuitive filters help you find the product that best suits your application.