Click on our Product Selector to quickly find the right product from our entire lineup.
Our intuitive filters help you find the product that best suits your application.
Compact new Prest® NEO design
Input | Integral Gearmotor |
Output | Solid and Hollow |
Mounting | Foot, Flange and Shaft Mounted |
Sizes | 11 Frame Sizes |
Ratio | 3:1 to 200:1 |
Power Range | 0.04kW to 2.2kW |
Torque Capacity | 10886 lb-in (1230 N.m) |
Motor Standard | CE, JIS, NEMA, IEC, UL, CSA |
Gears are designed with high-contact ratio and high stiffness to lower the noise
No risk of oil leakage
Parallel-Shaft gearmotor in compact new design with high-rigidity casing and motor
Learn all the Key Features of the Prest Neo
Get our latest CAD files.
Learn more about our CONFIGURATOR TOOL:
Click on our Product Selector to quickly find the right product from our entire lineup.
Our intuitive filters help you find the product that best suits your application.