SKK Gear motor
SKK Gear motor

SKK Gearmotor AF/SF Series

Built to handle heavy loads.

  • Designed with service factors to handle heavy loads
  • 30% reduction in vibration and 7 to 10 dB reduction in noise compared to conventional gearmotors.
  • High efficiency of 98% for single stage speed reduction, and 97% for double stage speed reduction.

 

 

Output Shaft Solid shaft
Output Shaft Direction(s) Horizontal, Vertical Downward, Vertical Upward
Mounting Style Foot Mount, Flange Mount
Frame Size 16 sizes
Reduction Ratio 1:1 to 180:1
Capacity Up to 125Hp (0.4 kW - 90 kW)
Motor Types Three Phase, Premium Efficiency, Outdoors
98%
Efficiency on Single Reduction
30%
Reduced vibration compared to conventional gearmotors
Lownoise
7 to 10 dB noise reduction

Product Features

High Strength

Designed with service factors to handle heavy loads

Low Noise

30% reduction in vibration and 7 to 10 db reduction in noise compared to conventional gearmotors.

High Efficiency

High efficiency of 98% for single stage speed reduction, and 97% for double reduction speed reducers.

Filters

Document Type
Status
Cyclo and Spur Gear

Looking for a different product?

Click on our Product Selector to quickly find the right product from our entire lineup. Our intuitive filters help you find the product that best suits your application.