IB Series P2 Type
Low backlash, high torque precision gearbox
Precision planetary line for miscellaneous automation applications in the upper torque range.
- High torque density unit with angular ball bearings for high load capacity
- Adaptable servo motor connection
- Simple motor assembly with clamp ring connection
- Maintenance free for life
- Helical gears for lowest vibration and noise
Output Shaft Variants:
- Flange
- Solid Shaft
- Keyway
Mechanical Backlash | <3 arcmin |
Number of Sizes | 2 |
Reduction Ratios | 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100 |
Nominal Output Torque | 500 Nm up to 1500 nm |
Acceleration Torque | 650 Nm up to 3000 Nm |
Max. Momentary Peak Torque | 1500 Nm up to 5250 Nm |
Input speed | up to 6000 rpm |
Max. Bending Moment | 1177 Nm up to 2000 Nm |
Max. Radial load | 10245 N up to 18385 N |
Max. Axial Load | 5200 N up to 8100 N |
Key Product Facts
Advantages of IB Series P2 Type
Main dimensions and mass
ANFX F TYPE

Size | Max length L (1) (2) [mm] |
Square G [mm] |
Output major diameter D [mm] |
Max input shaft diameter d1 (2) [mm] |
Mass approx. value (2) [kg] |
---|---|---|---|---|---|
P240 | 237 / 238 | 154 | 110 | 55 | 20 / 21 |
P250 | 258 / 337 | 212 | 155 | 55 | 36 / 49 |
(1) depending on motor flange
(2) single stage / double stage
Alternative version available with cylindrical outputshaft.
Torque and Speed main data
Size |
Max nominal output torque (1) (2) [Nm] |
Max accel. / decel. torque [Nm] |
Max input speed [rpm] |
---|---|---|---|
P240 |
500 |
900 |
6000 |
P250 |
1500 |
3000 |
5000 |
(1) depending on reduction ratio Please contact us for detailed data
(2) at input speed n1= 1500 rpm
Output bearing capacity
Size |
Max bending moment [Nm] |
Max radial load / axial load [N] |
---|---|---|
P240 |
1177 |
10245 / 5200 |
P250 |
2000 |
18385 / 8100 |
Above technical specifications are intended only for rough preselection
Available ratios
Size | Ratios |
---|---|
P240 | 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100 |
P250 | 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100 |
Above technical specifications are intended for rough preselection only.

CAD Downloads
Please contact us for latest CAD files, specific motor adaption, and other customization: