Through it's unique and simple interface, CycloSmart® offers a departure from typical vibration monitoring equipment. With an intelligent, self-learning software, the CycloSmart® system will adapt to your application and identify any deviation from normal operation. Cyclo's rarely fail, however CycloSmart®offers the only predictive maintenance equipment designed specifically with Cyclo® in mind. Additionally, it can be used on any conventional gearbox to provide real time diagnostics and alerts to help prevent catastrophic failures.
CycloSmart®
Smart, Safe, and Simple. CycloSmart® offers predictive maintenance for conventional and unconventional gearboxes.
The CycloSmart® monitoring system provides predictive maintenance by notifying you—via local ethernet or broadcast—if your machine needs attention.
- Increase machine up-time
- Avoid catastrophic failure
- Conveniently schedule maintenance
- Great for new or existing installations
- Meet your Industry 4.0 goals
Electrical data | Mechanical data | Miscellaneous | |
Diagnostic Electronic | Operating voltage [V] : 24 DC± 20 % * Current consumption [mA] : 200 (24 V) D | DIN Rail Mounting | 4 vibration inputs per system. Configurable TCP/IP address. ProfiNET and EthernetIP versions available. 2 4-20 mA inputs. |
Power Supply (Optional) | Input voltage range: 100…240 AC (± 10 %) | DIN Rail Mounting | --- |
Vibration Sensor | Operating voltage : 9 DC | Mounting Screw (15, M5 x 20) | --- |
Work Smarter, Not Harder

Key Features
Safe
Vibration monitoring for critical machines
Optimized
Maintenance intervals are planned in advance
Predictive
Machine diagnostics for early warning and detection to avoid failure
Reliable
Increasing machine up-time, being able to schedule downtime
Cost-Effective
Lower overall ownership cost
Expandable
Multi-reducer monitoring
Documentation
Challenge Accepted

Looking for a different product?
Click on our Product Selector to quickly find the right product from our entire lineup.
Our intuitive filters help you find the product that best suits your application.