Click on our Product Selector to quickly find the right product from our entire lineup.
Our intuitive filters help you find the product that best suits your application.
The P4 UniMiner gear units are compact and optimized for mining and other applications involving bulk-material handling.
Sizes |
5 Sizes C - G in M series 2 Sizes G - H in Z series |
Power | Mechanical power up to 2330 HP (1738 kW) |
Torque | Torque up to 889,000 lb-in (100,445 Nm) |
Ratios | Ratios from 8:1 to 71:1 |
Accessory Options | Motor lantern and scoop, motor base, backstop, swing base, flexible or hydro-dynamic couplings, belt-drive arrangements |
Low Speed Shaft | Solid (standard) Rigid-Rigid, Keyed Hollow, Shrink Disc Hollow |
Bearings | Tapered, cylindrical or spherical roller types |
Housing |
Grey cast iron (standard) or ductile iron (optional) machined on CNC machining centers Tilt angles of +/- 3 degrees without forced lubrication |
Universal, flippable, alignment-free housing design with pilot for lantern housing along with horizontal-split housing for easy maintenance
Accessible covers for service on-the-spot inspection and maintenance, as well as optimized-bearing selections for longer service life
Precision carburized and ground gearing delivers maximum capacity, minimal loss and quiet operation. Low-noise geometry in high-speed gear sets
Dynamic drain-back, maintains positive lubrication of high-speed shaft
Standard epoxy paint withstands harsh mining environments. Rugged steel-cased, filtered breathers are suitable for dusty environments
Wide variety of motor-installation accessories include: lantern housings, scoop brackets, common bases, and belt-drive arrangements
Shaft sealing incorporates dual grease-purgeable seals (Split-seal retainers available as an option)
Standard UniMiner built for 3 degrees of tilt in all directions
Choose from a variety of mounting options to meet your needs. Solid Shaft, Keyed-Hollow Bore, or Shrink Disc options are available.
Do you have questions about the Hansen P4 UniMiner Gear Unit? Below are some of our most commonly asked questions, or you can view our Support area under Knowledge for more frequently asked questions and answers.
Hansen P4 units use one of the following systems:
Hansen P4 units use one of the following systems:
Mineral oils containing EP additives, which increase oil film load capacity should be used. Refer to the P4 service manual for recommended oil types.
The first oil change should be carried out preferably after 100 hours and not more than 800 hours of operation. The removed oil may be used again after filtering. Filter the oil volume at least 10 times using a 10mm filter or smaller. Subsequently the oil should be renewed after 4000 to 8000 hours or maximum of 18 months of operation depending on working conditions. Please refer to service manual for detailed oil change instructions.
Sumitomo’s Product Support offers scheduled repair services as a one-stop-shop for all your related gearbox needs. For emergency repairs, we offer repair services 24 hours a day, 7 days a week.
Click on our Product Selector to quickly find the right product from our entire lineup.
Our intuitive filters help you find the product that best suits your application.