IB Series P1 Type
Low backlash, low torque precision gearbox
Precision planetary line for miscellaneous automation applications in the lower torque range.
- High torque density unit with angular ball bearings for high load capacity
- Adaptable servo motor connection
- Simple motor assembly with clamp ring connection
- Maintenance free for life
Variants:
- <3 arcmin Backlash, precise version
- <15 arcmin Backlash, standard version
Output Shaft Variants:
- Flange
- Solid Shaft
- Keyway
Mechanical Backlash | <3 arcmin or <15 arcmin |
Number of Sizes | 3 |
Reduction Ratios | 3.7 / 5 / 9 / 11 / 15 / 21 / 33 / 45 / 81 |
Nominal Output Torque | 22.5 Nm up to 153 Nm |
Acceleration Torque | 35 Nm up to 380 Nm |
Max. Momentary Peak Torque | 60 Nm up to 500 Nm |
Input speed | up to 6000 rpm |
Max. Bending Moment | 70 Nm up to 620 Nm |
Max. Radial Load | 2160 N up to 9400 N |
Max. Axial Load | 1050 N up to 4500 N |
Key Product Facts
Advantages of IB Series P1 Type
Catalogs
Harness 70 Years of Sumitomo Engineering Know-How
Main dimensions and mass
ANFX F TYPE
Size | Max length L (1) (2) [mm] |
Square G [mm] |
Output major diameter D [mm] |
Max input shaft diameter d1 [mm] |
Mass maximum value (2) [kg] |
---|---|---|---|---|---|
P110 | 82 / 124.5 | 60 | 42 | 16 | 1.26 / 1.36 |
P120 | 145.5 / 165 | 90 | 65 | 24 | 3 / 3.5 |
P130 | 179.5 / 150 | 120 | 90 | 35 | 6.6 / 7.5 |
(1) depending on motor flange
(2) single stage / double stage
ANFX N/W TYPE
Size | Max length L (1) (2) [mm] |
Square G [mm] |
Output major diameter D [mm] |
Max input shaft diameter d1 [mm] |
Mass maximum value (2) [kg] |
---|---|---|---|---|---|
P110 | 107.5 / 125.5 | 60 | 16 | 16 | 1.3 / 1.4 |
P120 | 189.5 / 203 | 90 | 25 | 24 | 3.3 / 3.7 |
P130 | 220 / 236 | 120 | 40 | 35 | 6.8 / 7.9 |
(1) depending on motor flange
(2) single stage / double stage
Torque and Speed main data
Size |
Max nominal output torque (1) [Nm] |
Max accel. / decel. torque [Nm] |
Max output speed [rpm] |
---|---|---|---|
P110 |
22.5 |
45 |
6000 |
P120 |
69 |
190 |
6000 |
P130 |
153 |
380 |
5000 |
(1) depending on reduction ratio
Output bearing capacity
Size |
Max bending moment [Nm] |
Max radial load / axial load (2) [N] |
---|---|---|
P110 |
70 |
2160 / 1050 |
P120 |
300 |
4800 / 2900 |
P130 |
620 |
9400 / 4500 |
(2) at input speed n1= 1000 rpm Please contact us for detailed data
Available ratios
Size | Ratios |
---|---|
P110 | 3.7 / 5 / 9 / 11 / 15 / 21 / 33 / 45 / 81 |
P120 | 3.7 / 5 / 9 / 11 / 15 / 21 / 33 / 45 / 81 |
P130 | 3.7 / 5 / 9 / 11 / 15 / 21 / 33 / 45 / 81 |
Above technical specifications are intended for rough preselection only.
CAD Downloads
Please contact us for latest CAD files, specific motor adaption, and other customization:
Related IB Series products
Enhance Your Industrial Operations with Sumitomo
Our industrial solutions set the standard in durability, efficiency, and innovation. Engineered to handle the toughest challenges, we are the reliable choice for your operations.