servo hyponic

Servo Hyponic®

Optimized For All Servo Motors in the Market

This right angle hypoid servo gearbox features a compact, modular housing, maintenance-free grease lubrication and boasts a gear efficiency of up to 93% across all ratios. It is available with various options, including grease lubrication, antibacterial coating, waterproofing, and low-temperature requirements. 

  • Maintenance-free grease lubrication eliminates oil changes  
  • Up to 3,600 RPM Input Speed   
  • Up to 13,100 N•m (1,480 lb•in) in Torque 
  • Ratio Range from 5:1 up to 1,440:1
  • Clamp Ring Input

What Makes our Right Angle Hypoid Servo Gearbox Different?

The Servo Hyponic is a maintenance-free, high-efficiency right angle hypoid gearbox designed for motion control applications. Available in 12 sizes with reduction ratios from 5:1 to 1440:1, it supports various mounting styles and shaft configurations. The product is suitable for diverse industry applications, offering options like antibacterial coating and waterproofing for specific requirements.

hyponic servo
  1. Seals
  2. Housing
  3. All-steel Hypoid Gearing

Available Mounting Options

  1. Foot Mount
  2. Flange
servo hyponic mounting

Available Input & Output Options

  1. Plug-In Shaft
  2. Shrink Disc
  3. Keyed Hollow Bore
  4. Clamp Ring
servo hyponic input output

Superior Packages to Protect Your Operation with Shield 360

Shield 360

Unmatched Solutions for the Food Processing Industry

Sumitomo Drive Technologies specializes in providing drive solutions that enhance operational efficiency for the Food & Beverage manufacturing industry. 

Our products are engineered to meet the specific demands of production environments, focusing on reliability, energy efficiency, and compliance with industry standards. With a deep understanding of the challenges faced by manufacturers today, we offer tailored solutions designed to improve throughput, minimize downtime, and support continuous operation. 


More About Right Angle Hypoid Servo Gearboxes

Right angle hypoid servo gearboxes are precision mechanical devices designed to transmit power and motion between axes at right angles (90 degrees) efficiently and with high accuracy. They are an essential component in various industrial and robotic applications where precise control and movement are critical.

Advantages of Right Angle Hypoid Servo Gearboxes

1
High Efficiency
Hypoid gears have a higher efficiency compared to worm gears, especially at higher ratios.
2
Compact Design
The offset design allows for compact gearboxes, saving space in the system design.
3
High Torque Capacity:
They can transmit higher levels of torque compared to other gear types of similar size
4
Low Noise and Vibration
Smooth operation with lower noise levels is ideal for noise-sensitive applications
5
Clamp Ring Input
This allows for easy motor installation and increased torque transfer.
6
Custom Motor Adapter
Each Servo Hyponic includes a motor adapter specifically for your servo motor.
mastering servo

This guide covers everything from alignment, motor installation, and safety protocols for servo gearbox operation.

servo whitepaper

Read about the advantages of industrial gearboxes in servo systems, and why they are the choice to enhance automation processes. 

9 Warning Signs of Servo Gearmotor Failure

Learn about the different warning signs for servo gearmotors so you can face various mechanical issues in your operation.

servo gearbox selection

Find out what are the 10 requirements you need to know before you purchase your new servo gearbox. 

Related Servo products

Servo Bevel BuddyBox
Shaft configuration
Right Angle
Cyclo Inline Servo Gearbox
Shaft configuration
Concentric

Enhance Your Industrial Operations with Sumitomo

Our industrial solutions set the standard in durability, efficiency, and innovation. Engineered to handle the toughest challenges, we are the reliable choice for your operations.