Cyclo Inline Servo Gearbox
Reducer featuring high strength and reliability, thanks to its unique Cyclo® mechanism
- Our Cyclo® reducer with a flange, for servo motors.
- Utilizes our unique Cyclo® mechanism for durability and long product life.
Two Series:
- Standard-Backlash Series
- Low-Backlash Series: 6 arc min (12 arc min for reduction ratio 6)
- Standard-Backlash Series
Allowable Peak Torque | Up to 12,125 lb-in (29.7 - 1370 N⋅m) |
Motor Capacity | 0.2 kW - 9.0 kW |
Output Shaft Direction(s) | Any Mounting Direction (horizontal, vertical downward, vertical upward) |
Mounting Style | Foot Mount, Case mount, Flange Mount |
Frame Size | 12 sizes |
Reduction Ratio | 6:1 - 87:1 |
- Low-Backlash Series
Backlash | 6 arc min(12 arc min for reduction ratio 6) |
Allowable Peak Torque | Up to 5,575 lb-in (29.7 - 630 N⋅m) |
Motor Capacity | 0.2 kW - 5.0 kW |
Output Shaft Direction(s) | Any Mounting Direction |
Mounting Style | Foot Mount, Case mount, Flange Mount |
Frame Size | 4 sizes |
Reduction Ratio | 6:1 - 29:1 |
(in our low-backlash series only)
Product Features
Break-Resistant Teeth
Unlike a regular involute tooth-gear, the "cycloidal disc," which is the gear for the Cyclo® Reducer, features a distinctively smooth curve.
A unique circular-arc tooth profile is also used for the internal gear. The smooth rolling contact that prevents tooth breakage results in a durable reducer with a long service life. (Some low reduction ratio models use helical gears and planetary gears.)
Documentation
Download PDF files for the latest installation, operation, and maintenance manuals.
FAQ
Do you have questions about the Cyclo® Servomotor Servo? Below are some of our most commonly asked questions or you can view our Support area under Knowledge for more frequently asked questions and answers.
What options are available for the precision reducers?
We offer almost any desired option, from a motor adapter to an assembly that includes the motor and is ready for mounting right out of the box. Contact your Sumitomo representative for more details.
What is the shock load capacity of the precision Cyclos?
The Servo 100, Servo 6000, and Fine Cyclo reducers can withstand momentary shock loads as high as 500% of the rated torque.