Fine Cyclo C-Series
High-precision motion control drive with large hollow bore
High capacity bearing directly integrated in the gearbox housing. Large hollow bore for easy routing of cables.
- Less than 1 arcmin Lost Motion
- Fully sealed
- Maintenance free for life
- Large permissible bending moment on output
- Motor connection with belt transmission or spur gear
- Pre-stage provided on request
Zero Mechanical Backlash | |
Lost Motion | <1 arcmin |
Number of Sizes | 6 |
Reduction Ratios | 29:1 / 59:1 / 89:1 / 119:1 (availability depending on size) |
Nominal Torque | 225 Nm up to 3713 Nm |
Acceleration Torque | 540 Nm up to 6278 Nm |
Peak torque for emergency stop | 1080 Nm up to 12577 Nm |
Input Speed | up to 4000 rpm |
Hollow Shaft diameter | 40 mm up to 99 mm |
Max. Bending Moment | 1096 Nm up to 8829 Nm |
Bending Stiffness | up to 5690 Nm/arcmin |
Max. Axial Load | 3924 N up to 13734 N |
Torsional Stiffness | up to 1030 Nm/arcmin |
Key Product Facts
Advantages of Fine Cyclo C-Series
Main dimensions an mass

Size | Length L [mm] | Diameter G [mm] | Diameter D [mm] | Diameter d1 [mm] | Mass [kg] |
---|---|---|---|---|---|
C15 | 67.5 | 160 | 114 | 40 | 6 |
C25 | 80.5 | 186 | 140 | 49 | 12.5 |
C35 | 94.5 | 256 | 174 | 65 | 21 |
C45 | 109 | 292 | 200 | 79 | 32 |
C55 | 121 | 325 | 230 | 92 | 45 |
C65 | 131 | 362 | 260 | 99 | 62 |
Diameter G = Casing diameter
Diameter D = Output major diameter
Diameter d1 = Hollow shaft diameter
Torque and Speed main data
Size | Nominal output torque (1) [Nm] | Accel. / decel. torque [Nm] | Mean input speed (2) [rpm] | Maxinput speed [rpm] |
---|---|---|---|---|
C15 | 225 | 540 | 3200 | 4000 |
C25 | 432 | 1030 | 2900 | 3500 |
C35 | 822 | 1962 | 2100 | 2500 |
C45 | 1336 | 3188 | 1800 | 2100 |
C55 | 2055 | 4316 | 1500 | 1800 |
C65 | 3713 | 6278 | 1400 | 1700 |
(1) at input speed n1=1500 rpm; for C65 at input speed n1=1000 rpm
(2) at 50% ED
Output bearing capacity
Size | Max permissible bending moment [Nm] | Max permissible axial load [N] |
---|---|---|
C15 | 1069 | 3924 |
C25 | 1850 | 7848 |
C35 | 2850 | 10791 |
C45 | 3924 | 8339 |
C55 | 6082 | 10791 |
C65 | 8829 | 13734 |
Available ratios
Size | Ratios |
---|---|
C15 | 29 / 59 / 89 / 119 |
C25 | 59 / 89 / 119 |
C35 | 59 / 89 / 119 |
C45 | 59 / 89 / 119 |
C55 | 59 / 89 / 119 |
C65 | 59 / 89 / 119 |
Above technical specifications are intended for rough preselection only.

CAD Downloads
Please contact us for latest CAD files, specific motor adaption, and other customization:
How often does the Fine Cyclo® require maintenance?
Customers should never open the Fine Cyclo. The reduction stages of the FA-Series reducers are lubricated for life. Additionally, their internal components are matched in such a way that makes re-assembly very difficult for untrained personnel. If desired, customers may return Fine Cyclos to Sumitomo for grease replenishment after 5 years in order to increase service life.
Related Fine Cyclo® products

Enhance Your Industrial Operations with Sumitomo
Our industrial solutions set the standard in durability, efficiency, and innovation. Engineered to handle the toughest challenges, we are the reliable choice for your operations.