Fine Cyclo DA-Series

High precision gearbox with highest torque density in a single stage

Angular contact ball bearings directly integrated in the gearbox housing.

Improved design providing very accurate motion quality and increased torque density and bearing capacity.

  • Highest torque density in a single stage unit
  • Ideal for robotic applications
  • Hollow shaft possible
  • Fully sealed modular version with motor adapter and clamp ring available

 

Zero Mechanical Backlash
Lost Motion <1 arcmin
Number of Sizes 5
Reduction Ratios 29:1 / 41:1 / 59:1 / 89:1 / 119:1 (availability depending on size)
Nominal Output Torque 148 Nm up to 1334 Nm (at n1 = 1,500 rpm)
Acceleration Torque 417 Nm up to 3188 Nm
Max. Momentary Peak Torque 834 Nm up to 6377 Nm
Input speed up to 6150 rpm
Max. Bending Moment 883 Nm up to 2943 Nm
Bending Stiffness up to 2450 Nm/arcmin
Max. Axial Load 3924 N up to 10791 N
Torsional stiffness up to 450 Nm/arcmin

Key Product Facts

3188 Nm
Acceleration Torque
6150 rpm
Input Speed
450 Nm/arcmin
Torsional stiffness

Advantages of Fine Cyclo D-Series

Ideal for Robotic Applications

Fully sealed modular version for other applications available

High Overload Capacity

Momentary Peak Torque up to 6377 Nm

Main dimensions and mass

Dimensions D-Series

 

Size Length L (1) [mm] Diameter G [mm] Diameter D [mm] Diameter d1 (2) [mm] Mass (3) [kg]
D15 84 145 90 19 7
D25 97.5 169 114 24 12
D30 112.5 187 140 32 15.5
D35 110 204 140 35 20.5
D45 127 256 174 38 35.5

Diameter G = Casing diameter
Diameter D = Output major diameter
Diameter d1 = Input shaft diameter

(1) the total length is dependent upon the motor adaptor
(2) maximum values, adjusted to customer motor
(3) average value, depending on motor adapter

Torque and Speed main data

Size Nominal output torque (1) [Nm] Accel. / decel. torque [Nm] Max input speed (2) [rpm] Max input speed short term [rpm]
D15 (i 41) 148 417 4700 5650
(i 59, 89) 171 417 5600 6150
D25 (i 41) 315 883 3860 4650
(i 59, 89, 119) 370 883 4200 5050
D30 (i 59, 89, 119) 483 1226 3800 4550
D35 (i 29) 499 1393 2960 3500
(i 59, 89, 119) 683 1717 3300 3950
D45 (i 29) 1058 2914 2240 2700
(i 59, 89, 119) 1334 3188 2600 3150

(1) at input speed n1=1500 rpm
(2) at 50% ED

Output bearing capacity

Size Max permissible bending moment [Nm] Max permissible axial load [N]
D15 883 3924
D25 1177 3924
D30 1668 5199
D35 1962 7848
D45 2943 10791

 

Available ratios

Size Ratios
D15 41 / 59 / 89
D25 41 / 59 / 89 / 119
D30 59 / 89 / 119
D35 29 / 59 / 89 / 119
D45 29 / 59 / 89 / 119

Above technical specifications are intended for rough preselection only.

Clear All

Filters

Document Type
CAD Background Image for Download section

CAD Downloads

Get our latest CAD files for your construction.

Please contact us for specific motor adaption and other customization:

We offer almost any desired option, from a motor adapter to an assembly that includes the motor and is ready for mounting right out of the box. Contact your Sumitomo representative for more details.

The Servo 100, Servo 6000, and Fine Cyclo reducers can withstand momentary shock loads as high as 500% of the rated torque.

Customers should never open the Fine Cyclo. The reduction stages of the FA-Series reducers are lubricated for life. Additionally, their internal components are matched in such a way that makes re-assembly very difficult for untrained personnel. If desired, customers may return Fine Cyclos to Sumitomo for grease replenishment after 5 years in order to increase service life.

Emergency After-Hours Support

757-485-3355

Sumitomo’s Product Support offers scheduled repair services as a one-stop-shop for all your related gearbox needs. For emergency repairs, we offer repair services 24 hours a day, 7 days a week.

Cyclo and Spur Gear

Looking for a different product?

Click on our Product Selector to quickly find the right product from our entire lineup.

Our intuitive filters help you find the product that best suits your application.