Size | Length L [mm] | Diameter G [mm] | Diameter D [mm] | Diameter H [mm] | Mass [kg] |
---|---|---|---|---|---|
W55 | 129.5 | 355 | 258 | 90 | 68 |
W70 | 175.5 | 470 | 390 | 138 | 95 |
Design of input stage on customer request
High load precision gearbox with huge hollow bore and integrated pre-stage.
Zero Mechanical Backlash | |
Lost Motion | <1 arcmin |
Number of Sizes | 2 |
Reduction Ratios | depending on pre-stage |
Nominal Torque | 2453 Nm / 4000 Nm |
Acceleration Torque | 6130 Nm / 10000 Nm |
Max. Momentary Peak Torque | 9810 Nm / 20000 nm |
Output Speed | 30 rpm / 25 rpm |
Max. Bending Moment | 9565 Nm / 22000 Nm |
Bending Stiffness | up to 15700 Nm/arcmin |
Max. Axial Load | 13734 N / 29400 N |
Torsional stiffness | up to 1960 Nm/arcmin |
We offer almost any desired option, from a motor adapter to an assembly that includes the motor and is ready for mounting right out of the box. Contact your Sumitomo representative for more details.
The Servo 100, Servo 6000, and Fine Cyclo reducers can withstand momentary shock loads as high as 500% of the rated torque.
Customers should never open the Fine Cyclo. The reduction stages of the FA-Series reducers are lubricated for life. Additionally, their internal components are matched in such a way that makes re-assembly very difficult for untrained personnel. If desired, customers may return Fine Cyclos to Sumitomo for grease replenishment after 5 years in order to increase service life.
Sumitomo’s Product Support offers scheduled repair services as a one-stop-shop for all your related gearbox needs. For emergency repairs, we offer repair services 24 hours a day, 7 days a week.
Click on our Product Selector to quickly find the right product from our entire lineup.
Our intuitive filters help you find the product that best suits your application.