Servo Hyponic®
REQUIRES NO OIL CHANGES AND UP TO 93% EFFICIENT
- Maintenance-free grease lubrication eliminates oil changes
- A wide range of choices (up to 13,100 N·m) to accommodate all types of uses.
- Modular design allows for multiple gearheads and motor combinations for increased service factor.
- A variety of industry packages and options are available, including grease lubrication, antibacterial coating, waterproofing, and low-temperature requirements.
Output Shaft | Hollow shaft, Solid shaft |
Output Shaft Direction(s) | Any Mounting Direction |
Mounting Style | Foot mount, Flange mount |
Frame Size | 12 sizes |
Reduction Ratio | 5:1 - 1440:1 |
Motor Types | Three phase, premium efficiency, high efficiency, for inverters, single phase, outdoors, waterproof, increased safety, compliant with overseas standards |
Servo Adapter
High Efficiency
Hypoid gears have less friction (or slippage) compared to worm gears, resulting in much greater efficiency.
Compact and Lightweight
An integrated motor shaft and hypoid pinion are housed in an aluminum alloy casing. (Excludes some models)