For over 30 years, Sumitomo Drive Technologies has been providing reducers that excel in applications where you demand precise positioning and zero-backlash, such as robotics and automation.

Fine Cyclo® High Precision Gearboxes DA-Series
High precision gearbox with highest torque density in a single stage
Angular contact ball bearings directly integrated in the gearbox housing.
Improved design providing very accurate motion quality and increased torque density and bearing capacity.
- Highest torque density in a single stage unit
- Ideal for robotic applications
- Hollow shaft possible
- Fully sealed modular version with motor adapter and clamp ring available

Fine Cyclo UA-Series
Double stage high precision high torque density gearbox
Spur gear pre-stage and three or four (UA115) eccentrics providing high transmission accuracy, minimum speed ripples and minimum vibration.
The new UA series offers improved performance in torque density, positioning accuracy, and movement accuracy. Additionally, the Fine Cycle UA series has improved output bearings and is highly efficient even at low speeds.
- Less than 0.5 arcmin Lost Motion
- Ideal for applications with traverse movements
- Highest Torque density available on the market
- Highest overall available Torque
- High input and output speeds are possible
- Additional ratios available on request
Variants:
- Basic design to be fully integrated into robotic arms
- Fully sealed version including motor flange available

Fine Cyclo A-Series FC Type
Cost-effective high precision reduction kit
Reduction kit without output bearing.
Maximum freedom and flexibility for installation of external bearings and for integration in specific machine designs.
- Less than 1 arcmin Lost Motion
- Pre-filled with grease
- Motor adapter on request
- Zero backlash
Input Shaft Variants:
- Keyway
- Clamp Ring
- Spline
Additional A-Series Options

Fine Cyclo C-Series
High-precision motion control drive with large hollow bore
High capacity bearing directly integrated in the gearbox housing. Large hollow bore for easy routing of cables.
- Less than 1 arcmin Lost Motion
- Fully sealed
- Maintenance free for life
- Large permissible bending moment on output
- Motor connection with belt transmission or spur gear
- Pre-stage provided on request

Fine Cyclo T-Series
Double stage high-precision gearbox
Spur gear pre-stage and three eccentrics provide highest transmission accuracy, minimum speed ripples and minimum vibration.
With an optimized profile of the disc lobes, this exceptionally low-vibration gearbox reaches a very high transmission precision, and provides a high degree of efficiency even in the low speed range.
- Less than 0.5 arcmin Lost Motion
- Ideal for traverse movement applications
- High input and output speeds possible
- Integrated tapered roller bearings on output
- Motor connection with keyway or clamping system on request
- Motor adapter on request
Variants:
- F2C-T cylindrical housing
- F2CF-T flange housing

Fine Cyclo W-Series
High precision gearbox with extremely large hollow shaft & built-in pre-stage
- Less than 1 arcmin Lost Motion
- Ideal for robot base axes
- Input and output on same side
- Hollow shaft rotates with output speed
- Additional ratios possible on request (different pre-stage)
- Motor coupling and adapter on request