Click on our Product Selector to quickly find the right product from our entire lineup. Our intuitive filters help you find the product that best suits your application.
PARAMAX® 9000 Series Reducer
Featuring a compact design and optimized supply chain for fast delivery while maintaining high quality.
- Highly functional reducer available in 26 sizes with a wide range of options.
- Features high dedendum strength. Reducer with high load capacity, capable of withstanding strong impact loads.
- Newly designed cooling fan and cover. As a result: a major increase in the thermal rating.
- Housing structure can be mounted in any orientation: horizontal, vertical, or upright.
Output Shaft | Hollow shaft, Solid shaft |
Output Shaft Direction(s) | Horizontal, Vertical downward, Vertical upward |
Mounting Style | Shaft mount, Case mount, Flange mount |
Frame Size | 26 sizes |
Reduction Ratio | Parallel shaft 6.3:1 - 500:1 Right angle shaft 6.3:1 - 450:1 |
Rated Torque | Up to 4.9M lb-in (552,000 N⋅m) |
Product Features
Wide Selection of Sizes
High quality and abundant variations are achieved through systematic component configuration. 26 sizes available, giving you the ability to select the best product for your needs.
High Strength Gears
Uses a 25° gear pressure angle for high dedendum strength. Reducer with high load capacity, capable of withstanding strong impact loads.
Low Noise
In addition to proper gear tooth profile modification, it uses a high rigidity housing created through FEM analysis to minimize housing deformation under loads. This allows it to maintain good tooth contact, resulting in low noise.
Increased Thermal Capacity
Newly designed cooling fan and cover. As a result: a major increase in the thermal rating. There's power to spare, even under harsh environments and continuous operation.
Accommodates Various Mounting Directions
Housing structure can be mounted in any orientation: horizontal, vertical, or upright. It can accommodate all of your needs.
Documents
Download PDF files for the latest installation, operation, and maintenance manuals.
Pagination
Pagination

CAD Downloads
Get our latest CAD files.
Learn more about our CONFIGURATOR TOOL:
Frequently Asked Questions
Do you have questions about the Paramax® Drive? Below are some of our most commonly asked questions or you can view our Support area under Knowledge for more frequently asked questions and answers.
A gear tooth, such as that of Paramax, with a 25-degree pressure angle provides for greater torque transmission due to its wider dedendum. It is also important in minimizing tooth breakage due to shock loading.
Yes, 1.25:1 thru 5:1 in the parallel shaft configuration; and 1.6:1 thru 4:1 in the right angle shaft configuration.
Yes, 1.25:1 thru 5:1 in the parallel shaft configuration; and 1.6:1 thru 4:1 in the right angle shaft configuration.
Yes, many options exist for integral backstop; consult the factory for design details.
Up to 5 million inch-pounds, or more than 550 kiloNewtons
Yes, but these are options, and require additional design lead time.
Please consult a Sumitomo Sales Representative. They will review your application and provide an optimum Paramax selection.
While all gearboxes maintain thermal limitations, our new Paramax 9000 series has been improved to provide an 87% higher thermal rating over the previous series. This results from optimizing the units' fan cooling system as well as the airflow over the surface.
A gear tooth, such as that of Paramax, with a 25-degree pressure angle provides for greater torque transmission due to its wider dedendum. It is also important in minimizing tooth breakage due to shock loading.
Special voltage, dust-proof, humidity-proof, high-temp, special shaft, CSA and NEMA standard conformance options are available.
Emergency After-Hours Support
757-485-3355Sumitomo’s Product Support offers scheduled repair services as a one-stop-shop for all your related gearbox needs. For emergency repairs, we offer repair services 24 hours a day, 7 days a week.
