Sumitomo’s Cyclo® Helical Buddybox® (Cyclo® HBB) speed reducers and gearmotors provide innovative shaft-mounted drive solutions for demanding applications. The Cyclo® HBB combines the quiet, efficient and reliable performance of the Cyclo® input with the rugged helical-gear output. The modular design provides a compact, efficient product and the most flexible range of output speed and torque combinations available.
Cyclo® Helical Buddybox Reducer
Helical gearbox with Cyclo reducer input. Features keyless, Steel Taper-Grip® bushing for easy installation.
Offset parallel, helical gearbox in a rugged integral, shaft-mounted design.
- Integrated Cyclo® technology
- Keyless Taper-Grip® Bushing or Keyed Hollow Bore
- Ideal for Screw-Conveyor applications
Input | Integral gearmotor, quill and C-face adapter |
Output | Taper-Grip® Bushing, Keyed Hollow Bore, Screw Conveyor |
Ratios | 11:1 up to 26,000:1 and greater |
Torque | Up to 75,806 lb-in (8,565 Nm) |
Power Range | 1/8-40 HP (0.1 to 30 kW) |
Mounting | Hollow Shaft, Flange, Face |
Options | Integral Motor, C-Face |
Motor Standards | NEMA, IEC, JIS, UL, CSA, CE |

Cyclo® HBB
Key Facts
Modular Design
Interchangeable cast-iron housings in flange, face or shaft-mount configurations.
Cyclo® Technology
Quiet, efficient and reliable operation with high-torque density and compact size.
Taper-Grip® Bushing
Provides quick, easy mounting and removal of the unit without the need for a custom shaft.
No Thermal Limitations
Highly-efficient design never needs an external fan.
Rugged Monoblock Housing
Monoblock-housing design eliminates the possibility of leaks at housing split.
CEMA Screw Conveyor
CEMA standard shafts and compact design eliminates belts, sheaves and guards, saving space and reducing maintenance.
Double-Output Seals
Prevent lubricant leaks and protect from contamination.
Mounting Versatility
Flange, Face, and Shaft Mounting options allow for universal mounting.
Long Life Bearings
Oversized, heavy-duty bearings for maximum strength and service life.

CAD / Configure
Select your level of product detail:
Learn more about our CONFIGURATOR TOOL:
FAQ
Do you have questions about the Cyclo HBB? Below are some of our most commonly asked questions, or you can view our Support area under Knowledge for more frequently asked questions and answers.
Selection is based on the actual horsepower and/or torque requirements at the output shaft. The Cyclo® HBB speed reducer has particularly high efficiencies over a wide range of reduction ratios, which frequently permits the use of reduced input power requirements (smaller HP motor) without sacrificing output shaft torque. The selection procedures in our catalog will guide you in choosing the most efficient reducer for your application.
To select the proper reducer for your application, you will need to know:Application: type of driven machine
Hours of operation per day
Motor horsepower (HP) and speed (RPM)
Loading Conditions
Mounting Position
Ambient environment (altitude, dusty, chemical, explosive, water)
Ambient temperature and humidity
You must also note any special environment factors or operation requirements. This information will be important in determining the your application's service factor.
The standard torque arm assembly is shown in the Dmensions section of our catalog. The torque arm should be mounted at 90 degrees to a line from the point of attachment to the reducer and the center of the output bore with up to 30 degrees plus or minus variance. It should always be mounted in tension, not compression. A bracket type torque arm is also offered as a non-stock option.
The Cyclo® speed reducer, by virtue of its smooth, almost frictionless operation (unlike traditional helical gears), has a thermal rating that far exceeds its mechanical capacity and all but eliminates the conventional limitations due to heat.
The Taper-Grip® bushing is integral to the Cyclo® HBB and provides for easy mounting and removal to and from the shaft of the driven machine. Because it requires no keyway, the shaft isn't weakened and maximum torque is transmitted. With the added strength of steel, the Taper-Grip® bushing can be used in reversing and/or high start-up applications. The steel Taper-Grip® bushing can be used on all
Taper-Grip® products.
The mounting positions for the Cyclo® HBB detail the position of the unit relative to the driven shaft. The mounting position effects how the unit is assembled and maintained (i.e., location of oil fill ports, type of lubrication, breather location, etc.). You must specify the mounting position at the time of order.
The standard ratings for Cyclo® HBB are based on 10-hour daily service under conditions of uniform loads (equivalent to AGMA service factor 1.0). By following the product selection process outlined in our catalog, you will determine and apply the Service Factors to compensate for severe operating conditions.
Cyclo® HBB speed reducers provide 300% momentary intermittent shock loads capacity. For applications with shock loads greater than 300%, consult an SMA Application Engineer.
In general terms, the speeds are 1750 and 1165 RPM. The selection tables in our catalog are based on 1750 RPM. When other input speeds are used, the horsepower and torque ratings will vary.
In general, reducers and gearmotors are rated for specific conditions and operating requirements of the application by the use of AGMA-defined Service Factors. There are three AGMA load classifications for reducers: uniform (U), moderate shock (M), and heavy shock (H). Refer to our catalog for a list of AGMA load classifications. These Service Factors are used in the product selection process to adjust for the specific conditions and operating requirements of your application.
In general, reducers and gearmotors are rated for specific conditions and operating requirements of the application by the use of AGMA-defined Service Factors. There are three AGMA load classifications for reducers: uniform (U), moderate shock (M) and heavy shock (H), and three AGMA load classifications for gearmotors: I, II, and III. Refer to our catalog for a list of AGMA load classifications. These Service Factors are used in the product selection process to adjust for the specific conditions and operating requirements of your application.
Emergency After-Hours Support
757-485-3355Sumitomo’s Product Support offers scheduled repair services as a one-stop-shop for all your related gearbox needs. For emergency repairs, we offer repair services 24 hours a day, 7 days a week.

Looking for a different product?
Click on our Product Selector to quickly find the right product from our entire lineup.
Our intuitive filters help you find the product that best suits your application.