Bevel BUDDYBOX H Series_Right
Bevel BUDDYBOX H Series_Left
LNYM5-HZ522-AP-B_2
Bevel BUDDYBOX H Series_Right
Bevel BUDDYBOX H Series_Left
LNYM5-HZ522-AP-B_2

Bevel Buddybox® H-Series Gearmotor

Compact right angle shaft gearmotor with a low reduction ratio and keyed hollow bore

  • High speed operation at 3600 rpm input speed is possible, helping to accelerate your machines.
  • Designed for a compact and highly efficient gearmotor solution
Output Shaft Hollow Shaft
Output Shaft Direction(s) Any Mounting Direction
Mounting Style Hollow shaft / Shaft mounting type
Frame Size 4 sizes
Reduction Ratio 5:1 - 20:1
Capacity 3 to 15HP (2.2 kW - 11 kW)
Motor Types Premium efficiency, for inverters, outdoors, compatible with global standards
3600rpm
Max. input speed
LowRatios
For faster speeds
120Hz
Possible to operate at input speeds up to 3600 rpm

High Efficiency Bevel Gear + Helical Gear

Engineered specifically for low ratios, resulting in high efficiency.

Compact Case

The case is made specifically for the hollow shaft, making it more compact than a general-purpose gearmotor.

High Speed Operation

Input speeds up to 3600rpm (120Hz).

Lubrication Using a Long-Lasting Grease

Universal mounting and a nearly maintenance-free operation.

Clear All

Filters

Document Type
Cyclo and Spur Gear

Looking for a different product?

Click on our Product Selector to quickly find the right product from our entire lineup. Our intuitive filters help you find the product that best suits your application.