Our right-angle gear drives and speed reducers feature state-of-the-art efficient gearing, with a wide range of mounting configurations and accessories to fit your specific application.
What is a Right Angle Gearbox?
Manufacturers often need right-angle gears for their machinery. A right-angle gearbox is a type of gearbox in which the shaft changes direction at right angles. It can be a 1 to 1 ratio or greater than one such as 2:1 or 15:1. If the ratio is 1:1 it is a right-angle drive. If the ratio is greater than 1:1 it is a right-angle speed reducer.
Right-angle gearboxes can be configured to almost any specifications. Using our standard design components, you can build a right-angle gearbox quickly. For customized designs that meet your needs, custom designs are available by using our Product Configurator. If you are configuring a right-angle gearbox for the first time, consider contacting us.
See below for our lineup of right-angle gearboxes and reducers.
Right-Angle Gearmotors
Bevel and Hypoid Gearmotors
Right-Angle Speed Reducers
Bevel and Worm Reducers

Looking for a different Sumitomo industrial gearbox?
Click on our Product Selector to quickly find the right product from our entire lineup.
Our intuitive filters help you find the product that best suits your application.